CMRPSV15SIL

Vertical Power Outlet Unit

The 15A, 120V vertical power strip in black has 20 NEMA 5-15R receptacles. It features one 15A thermal breaker, a red LED surge suppression indicator, and a 10' (3m) power cord with a NEMA 5-15P plug. It is UL and c-UL listed and measures 66.3H x 1.9W x 1.6D (1683mm x 47mm x 40mm). It is sold individually.

Specifications

Mount Orientation

Vertical

Plug Type

NEMA 5-15P

Input Voltage (V)

120

Amperage (A)

15

Receptacle Type

NEMA 5-15R In-Line

Output Voltage (V)

120

Number of Rack Spaces

0

Overall Depth (In.)

1.61

Overall Depth (mm)

40.9

Overall Height (In.)

66.25

Overall Height (mm)

1682.8

Overall Width (In.)

1.61

Overall Width (mm)

40.9

Surge Suppression

Yes

Rack PDU Type

Basic Rack PDU

Monitoring

NA

Remote Outlet Switching

No

Number of Outlets

20

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

Amps

15A

Cable Length (m)

3

Length (In.)

68.00

UL Recognized

Yes

Voltage

120V

Voltage Type

Single Phase

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498357127

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4427

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products