CMRPSV20

Vertical Power Outlet Unit

The 20A, 120V vertical power strip in black has 10 NEMA 5-20R receptacles. It features one 20A thermal breaker and a 10' (3m) power cord with a NEMA 5-20P plug. It is UL and c-UL listed and measures 38.5H x 1.9W x 1.3D (978mm x 47mm x 33mm). It is sold individually.

Specifications

Rack PDU Type

Basic Rack PDU

UL Recognized

Yes

Monitoring

NA

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

20A

Input Voltage

120V - Single Phase

Plug Type

NEMA 5-20P

Output Voltage

120V

Receptacle Type

NEMA 5-20R Duplex

Total Number of Outlets

10

Depth (In.)

1.30

Depth (mm)

33.0

Height (In.)

38.50

Height (mm)

977.9

Width (In.)

1.80

Width (mm)

45.7

Tool-Less Button Spacing (In.)

NA

Tool-Less Button Spacing (mm)

NA

No. of Rack Spaces

0

Surge Suppression

No

Amps

20A

Cable Length

3

Length (In.)

41.25

Voltage

120V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498384471

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2793

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Part Drawings

CMRPSV20 Power Strip

US English

Installation Documents

Panduit POU Installation Guidelines - CM519

US English

Part Drawings

CMRPSV20 Power Strip

US English

Catalog Cut Sheets

CMRPSH15 Product Page

US English

Part Drawings

CMRPSV20 Power Strip

US English

Specification Sheets

Power Strips: WW-RKSP25

US English

Reference Architecture

Micro Data Center Reference Design: PCDD0007

US English

Related Products