CMRPSV20C139TL

Vertical Power Outlet Unit

The 20A, 120V vertical power strip in black has 24 IEC C-13 and 6 IEC C-19 receptacles, and 10' power cords with NEMA L5-20P twist lock plugs. It is UL and c-UL Listed and measures 66.3H x 2.0W x 2.0D (1683mm x 51mm x 51mm). It is sold individually.

Specifications

CE Compliant

NA

Rack PDU Type

Basic Rack PDU

Monitoring

NA

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

20A

Input Voltage

120V - Single Phase

Plug Type

NEMA L5-20P

Output Voltage

120V

Receptacle Type

IEC C-13 and IEC C-19

Total Number of Outlets

24

Depth (In.)

2.00

Depth (mm)

50.8

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

2.00

Width (mm)

50.8

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Amps

20A

Cable Length

3

Length (In.)

71.50

UL Recognized

Yes

Voltage

120V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498357139

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1102

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Vertical Mixed (24) C-13 & C-19 Power Outlet Unit - CMRPSV20C139TL

US English

Related Products