CMRPSV20S

Vertical Power Outlet Unit

The 20A, 120V vertical power strip in black has 20 NEMA 5-20R duplex receptacles. It features one 20A thermal breaker, a red LED surge suppression indicator, and a 10' (3m) power cord with a NEMA 5-20P plug. It is UL and c-UL listed and measures 66.3H x 1.9W x 1.3D (1683mm x 47mm x 33mm). It is sold individually.

Specifications

Rack PDU Type

Basic Rack PDU

Monitoring

NA

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

20A

Input Voltage

120V - Single Phase

Plug Type

NEMA 5-20P

Output Voltage

120V

Receptacle Type

NEMA 5-20R Duplex

Total Number of Outlets

20

Depth (In.)

1.30

Depth (mm)

33.0

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

1.85

Width (mm)

47.0

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

Yes

Amps

20A

Cable Length

3

Length (In.)

68.00

UL Recognized

Yes

Voltage

120V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498357144

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4427

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Vertical (20) 5-20R Power Outlet Unit - CMRPSV20S

US English

Related Products