CMRPSV20STLM

Vertical Power Outlet Unit

The 20A, 120V vertical power strip in black has 20 NEMA 5-20R duplex receptacles. It features one 20A thermal breaker, a red LED surge suppression indicator, a red LED current monitor, and a 10' (3m) power cord with a NEMA L5-20P twist-lock plug. It is UL and c-UL listed and measures 66.3H x 1.9W x 1.3D (1683mm x 47mm x 33mm). It is sold individually.

Specifications

CE Compliant

No

Rack PDU Type

Basic Rack PDU with Local Meter

Monitoring

Local Meter

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

20A

Input Voltage

120V - Single Phase

Plug Type

NEMA L5-20P

Output Voltage

120V

Receptacle Type

NEMA 5-20R Duplex

Total Number of Outlets

20

Depth (In.)

1.30

Depth (mm)

33.0

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

1.85

Width (mm)

47.0

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

Yes

Amps

20A

Cable Length

3

Length (In.)

68.00

UL Recognized

Yes

Voltage

120V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498357149

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4599

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Vertical (20) 5-20R Metered Power Outlet Unit - CMRPSV20STLM

US English

Related Products