CMRPSVD20M

Vertical Power Outlet Unit

The dual 20A, 120V vertical power strip in black has 10 NEMA 5-20R receptacles per circuit. It features two 20A thermal breakers, two red LED current monitors, and two 15' (4.57m) power cords with NEMA 5-20P plugs. It is UL and c-UL listed and measures 66.3H x 2.0W x 1.3D (1683mm x 51mm x 33mm). It is sold individually.

Specifications

CE Compliant

No

Rack PDU Type

Basic Rack PDU with Local Meter

Monitoring

Local Meter

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

20A

Input Voltage

120V - Single Phase

Plug Type

(2) NEMA 5-20P

Output Voltage

120V

Receptacle Type

NEMA 5-20R Duplex

Total Number of Outlets

20

Depth (In.)

1.30

Depth (mm)

33.0

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

1.85

Width (mm)

47.0

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Amps

20A

Cable Length

4.57

Length (In.)

68.00

UL Recognized

Yes

Voltage

120V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498357137

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4181

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products