H1B1B1M2M10AKA0

Horizontal Power Outlet Unit

The 30A, single-phase 120V horizontal basic rack PDU in black has 10 NEMA 5-20R in-line receptacles. It features two 20A single-pole magnetic breaker on-off switches and a 10' (3m) NEMA L5-30P input cord. It measures 1.73H x 17.0W x 8.84D (44mm x 432mm x 225mm). It is sold individually.

Specifications

Rack PDU Type

Basic Rack PDU

Monitoring

NA

Remote Outlet Switching

No

Mount Orientation

Horizontal

Current Rating (Amps)

30A

Input Voltage

120V - Single Phase

Plug Type

NEMA L5-30P

Output Voltage

120V

Receptacle Type

10 NEMA 5-20R In-Line

Total Number of Outlets

10

Depth (In.)

17.00

Depth (mm)

224.5

Height (In.)

1.72

Height (mm)

43.7

Width (In.)

17.00

Width (mm)

431.8

Tool-Less Button Spacing (In.)

NA

Tool-Less Button Spacing (mm)

NA

No. of Rack Spaces

1

Surge Suppression

No

Amps

30A

Length (In.)

23.25

UL Recognized

Yes

Voltage

125V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498394708

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8477

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

Basic Rack PDU User Manual

US English

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Part Drawings

Horizontal Power Outlet Basic PDU DXF

US English

Part Drawings

Horizontal Power Outlet Basic PDU: 12V092CT-DC

US English

Part Drawings

Horizontal Power Outlet Basic PDU DWG

US English

Related Products