obsolete

HB0A1M2BN12E1

Horizontal Power Outlet Unit

Horizontal power strip 30 A, 120V, 12 NEMA 5-20R receptacles, two 20 A single pole magnetic breaker/on-off switch with integral switch guard, and 10' power cord with NEMA L5-30P twist lock plug. UL and c-UL Listed. Dimensions: 1.7H x 17.0W x 6.5D (43mm x 431mm x 165mm)

Specifications

Rack PDU Type

Basic Rack PDU

Monitoring

NA

Remote Outlet Switching

No

Mount Orientation

Horizontal

Current Rating (Amps)

30A

Input Voltage

120V - Single Phase

Plug Type

NEMA L5-30P

Output Voltage

120V

Receptacle Type

NEMA 5-20R Duplex

Total Number of Outlets

12

Depth (In.)

6.50

Depth (mm)

165.1

Height (In.)

1.72

Height (mm)

43.7

Width (In.)

17.10

Width (mm)

434.3

Tool-Less Button Spacing (In.)

NA

Tool-Less Button Spacing (mm)

NA

No. of Rack Spaces

1

Surge Suppression

No

Amps

30A

Cable Length

3

Length (In.)

22.75

UL Recognized

Yes

Voltage

120V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341500

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.2886

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

1 RU Horizontal, (12) 5-20R PDU: 09V098DB

US English

Related Products