HB0B1E1BN12H1

Horizontal Power Outlet Unit

The 20A, 208V horizontal power strip in black has 12 NEMA 6-20R receptacles. It features one 20A double-pole magnetic breaker with on-off switch and integral switch guard and a 10' (3m) power cord with a NEMA 6-20P plug. It is UL and c-UL listed and measures 1.7H x 17.0W x 6.5D (44mm x 431mm x 165mm). It is sold individually.

Specifications

Rack PDU Type

Basic Rack PDU

Monitoring

NA

Remote Outlet Switching

No

Mount Orientation

Horizontal

Current Rating (Amps)

20A

Input Voltage

208V - Single Phase

Plug Type

NEMA 6-20P

Output Voltage

208V

Receptacle Type

NEMA 6-20R Duplex

Total Number of Outlets

12

Depth (In.)

6.50

Depth (mm)

165.1

Height (In.)

1.72

Height (mm)

43.7

Width (In.)

17.10

Width (mm)

434.3

Tool-Less Button Spacing (In.)

NA

Tool-Less Button Spacing (mm)

NA

No. of Rack Spaces

1

Surge Suppression

No

Amps

20A

Cable Length

3

Length (In.)

22.25

UL Recognized

Yes

Voltage

208V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341295

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4692

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Panduit POU Installation Guidelines - CM519

US English

Part Drawings

1 RU Horizontal (12) 6-20R Power Outlet Unit - HB0B1E1BN12H1

US English

Related Products