HB0B1L0BA06L1

Horizontal Power Outlet Unit

The 30A, 208V horizontal power strip in black has six NEMA L6-30R receptacles. It features a 10' (3m) power cord with a NEMA L6-30P twist-lock plug. It is UL and c-UL listed and measures 3.4H x 17.0W x 6.0D (86mm x 431mm x 152mm). It is sold individually.

Specifications

CE Compliant

No

Rack PDU Type

Basic Rack PDU

Monitoring

NA

Remote Outlet Switching

No

Mount Orientation

Horizontal

Current Rating (Amps)

30A

Input Voltage

208V - Single Phase

Plug Type

NEMA L6-30P

Output Voltage

208V

Receptacle Type

NEMA L6-30R

Total Number of Outlets

6

Depth (In.)

6.00

Depth (mm)

152.4

Height (In.)

3.39

Height (mm)

86.1

Width (In.)

17.00

Width (mm)

431.8

Tool-Less Button Spacing (In.)

NA

Tool-Less Button Spacing (mm)

NA

No. of Rack Spaces

2

Surge Suppression

No

Amps

30A

Cable Length

3

Length (In.)

22.25

UL Recognized

Yes

Voltage

208V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341570

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.2345

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Power Strip - HB0B1L0BA06L1

US English

Related Products