HB0D2J0AA10M1

Horizontal Power Outlet Unit

The 16A, single-phase 230V horizontal power strip in black has 10 IEC C-13 receptacles. It features a C-20 power inlet with retaining clamp included. It complies with IEC 60950-1, EN 55022, and EN 55024 and is CE Marked. It measures 1.7H x 17.0W x 1.6D (43mm x 432mm x 41mm). It is sold individually.

Specifications

CE Compliant

Yes

Rack PDU Type

Basic Rack PDU

Monitoring

NA

Remote Outlet Switching

No

Mount Orientation

Horizontal

Current Rating (Amps)

16A

Input Voltage

230V - Single Phase

Plug Type

Cordless C-20 Inlet

Output Voltage

230V

Receptacle Type

IEC C-13

Total Number of Outlets

10

Depth (In.)

1.61

Depth (mm)

40.9

Height (In.)

1.72

Height (mm)

43.7

Width (In.)

17.00

Width (mm)

431.8

Tool-Less Button Spacing (In.)

NA

Tool-Less Button Spacing (mm)

NA

No. of Rack Spaces

1

Surge Suppression

No

Amps

16A

Length (In.)

22.00

UL Recognized

No

Voltage

230V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341023

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4639

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – Australia

US English

Installation Documents

Panduit POU Installation Guidelines - CM520

US English

Part Drawings

Power Strip - HB0D2J0AA10M1

US English

Related Products