HB1A1M2BT10M1

Horizontal Power Outlet Unit

The 30A, single-phase 120V horizontal power strip in black has 10 IEC C-13 receptacles. It features two 15A thermal breakers, a red LED current monitor, and a 10' (3m) power cord with a NEMA L5-30P twist-lock plug. It is UL and c-UL listed and measures 1.7H x 17.0W x 1.6D (43mm x 432mm x 41mm). It is sold individually.

Specifications

Rack PDU Type

Basic Rack PDU with Local Meter

Monitoring

Local Meter

Remote Outlet Switching

No

Mount Orientation

Horizontal

Current Rating (Amps)

30A

Input Voltage

120V - Single Phase

Plug Type

NEMA L5-30P

Output Voltage

120V

Receptacle Type

IEC C-13

Total Number of Outlets

10

Depth (In.)

1.61

Depth (mm)

40.9

Height (In.)

1.72

Height (mm)

43.7

Width (In.)

17.00

Width (mm)

431.8

Tool-Less Button Spacing (In.)

NA

Tool-Less Button Spacing (mm)

NA

No. of Rack Spaces

1

Surge Suppression

No

Amps

30A

Cable Length

3

Length (In.)

22.00

UL Recognized

Yes

Voltage

120V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498339778

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4217

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

1 RU Horizontal (10) C-13 Metered Power Outlet Unit - HB1A1M2BT10M1

US English

Related Products