HB1B1E0BA06J1

Horizontal Power Outlet Unit

The 20A, 208V horizontal power strip in black has six NEMA L6-20R receptacles. It features a red LED current monitor and a 10' (3m) power cord with a NEMA 6-20P plug. It is UL and c-UL listed and measures 3.4H x 17.0W x 6.0D (86mm x 431mm x 155mm). It takes up two rack spaces and is sold individually.

Specifications

CE Compliant

No

Rack PDU Type

Basic Rack PDU with Local Meter

Monitoring

Local Meter

Remote Outlet Switching

No

Mount Orientation

Horizontal

Current Rating (Amps)

20A

Input Voltage

208V - Single Phase

Plug Type

NEMA 6-20P

Output Voltage

208V

Receptacle Type

NEMA L6-20R

Total Number of Outlets

6

Depth (In.)

6.00

Depth (mm)

152.4

Height (In.)

3.39

Height (mm)

86.1

Width (In.)

17.00

Width (mm)

431.8

Tool-Less Button Spacing (In.)

NA

Tool-Less Button Spacing (mm)

NA

No. of Rack Spaces

2

Surge Suppression

No

Amps

20A

Cable Length

3

Length (In.)

22.75

UL Recognized

Yes

Voltage

208V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341312

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.1931

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

2 RU Horizontal (6) L6-20R Metered Power Outlet Unit - HB1B1E0BA06J1

US English

Related Products