HB1B1F0BA08W1

Horizontal Power Outlet Unit

The 20A, 208V horizontal power strip in black has four IEC C-13 and four IEC C-19 receptacles. It features a red LED current monitor and a 10' (3m) power cord with a NEMA L6-20P twist-lock plug. It is UL and c-UL listed and measures 1.7H x 17.0W x 1.85D (43mm x 431mm x 47mm). It is sold individually.

Specifications

Rack PDU Type

Basic Rack PDU with Local Meter

Monitoring

Local Meter

Remote Outlet Switching

No

Mount Orientation

Horizontal

Current Rating (Amps)

20A

Input Voltage

208V - Single Phase

Plug Type

NEMA L6-20P

Output Voltage

208V

Receptacle Type

IEC C-13 and IEC C-19

Total Number of Outlets

8

Depth (In.)

1.85

Depth (mm)

47.0

Height (In.)

1.72

Height (mm)

43.7

Width (In.)

17.00

Width (mm)

431.8

Tool-Less Button Spacing (In.)

NA

Tool-Less Button Spacing (mm)

NA

No. of Rack Spaces

1

Surge Suppression

No

Amps

20A

Cable Length

3

Length (In.)

22.00

UL Recognized

Yes

Voltage

208V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341448

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4217

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

1 RU Horizontal Mixed (4) C-13 and C-19 Metered Power Outlet Unit - HB1B1F0BA08W1

US English

Related Products