HB1B1L4BT10M1

Horizontal Power Outlet Unit

The 30A, 208V horizontal power strip in black has 10 IEC C-13 receptacles. It features four 15A thermal breakers, a red LED current monitor, and a 10' (3m) power cord with a NEMA L6-30P twist-lock plug. It is UL and c-UL listed and measures 1.7H x 17.0W x 1.6D (43mm x 431mm x 41mm). It is sold individually.

Specifications

Rack PDU Type

Basic Rack PDU with Local Meter

Monitoring

Local Meter

Remote Outlet Switching

No

Mount Orientation

Horizontal

Current Rating (Amps)

30A

Input Voltage

208V - Single Phase

Plug Type

NEMA L6-30P

Output Voltage

208V

Receptacle Type

IEC C-13

Total Number of Outlets

10

Depth (In.)

1.60

Depth (mm)

40.6

Height (In.)

1.70

Height (mm)

43.2

Width (In.)

17.00

Width (mm)

431.8

Tool-Less Button Spacing (In.)

NA

Tool-Less Button Spacing (mm)

NA

No. of Rack Spaces

1

Surge Suppression

No

Amps

30A

Cable Length

3

Length (In.)

22.00

UL Recognized

Yes

Voltage

208V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498357302

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4217

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Horizontal Monitored 30A, 208V, Single Phase PDU: HB1B1L4BT10M1

US English

Part Drawings

Horizontal Monitored 30A, 208V, Single Phase PDU DWG

US English

Part Drawings

Horizontal Monitored 30A, 208V, Single Phase PDU DXF

US English

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Related Products