HB1D2A0BA08W1

Horizontal Power Outlet Unit

The 16A, 230V horizontal power strip in black has four IEC C-13 and four IEC C-19 receptacles. It features a red LED current monitor and a 10' (3m) power cord with an IEC 60309 - 2P+ E pin in-sleeve connector. It complies with IEC 60950-1, EN 55022, and EN 55024 and is CE Marked. It measures 1.7H x 17.0W x 1.96D (44mm x 432mm x 47mm). It is sold individually.

Specifications

CE Compliant

Yes

Rack PDU Type

Basic Rack PDU with Local Meter

Monitoring

Local Meter

Remote Outlet Switching

No

Mount Orientation

Horizontal

Current Rating (Amps)

16A

Input Voltage

230V - Single Phase

Plug Type

IEC 60309 - 6H 2P+E Blue Splashproof

Output Voltage

230V

Receptacle Type

IEC C-13 and IEC C-19

Total Number of Outlets

8

Depth (In.)

1.85

Depth (mm)

47.0

Height (In.)

1.72

Height (mm)

43.7

Width (In.)

17.00

Width (mm)

431.8

Tool-Less Button Spacing (In.)

NA

Tool-Less Button Spacing (mm)

NA

No. of Rack Spaces

1

Surge Suppression

No

Amps

16A

Cable Length

3

Length (In.)

22.00

UL Recognized

No

Voltage

230V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341019

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4639

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Panduit POU Installation Guidelines - CM520

US English

Part Drawings

Metered Power Strip - HB1D2A0BA08W1

US English

Related Products