HB1D2A0BA10M1

Horizontal Power Outlet Unit

Horizontal power strip 16 A, 230V, 10 IEC C-13 receptacles, red LED power monitor, and a 3 meter power cord with a IEC 603092P+ E pin in sleeve connector. Complies with IEC 60950-1, EN 55022, EN 55024, and CE Marked. Dimensions: 1.7H x17.0W x 1.6D (44mm x 432mm x 41mm)

Specifications

CE Compliant

Yes

Rack PDU Type

Basic Rack PDU with Local Meter

Monitoring

Local Meter

Remote Outlet Switching

No

Mount Orientation

Horizontal

Current Rating (Amps)

16A

Input Voltage

230V - Single Phase

Plug Type

IEC 60309 - 6H 2P+E Blue Splashproof

Output Voltage

230V

Receptacle Type

IEC C-13

Total Number of Outlets

10

Depth (In.)

1.61

Depth (mm)

40.9

Height (In.)

1.72

Height (mm)

43.7

Width (In.)

17.00

Width (mm)

431.8

Tool-Less Button Spacing (In.)

NA

Tool-Less Button Spacing (mm)

NA

No. of Rack Spaces

1

Surge Suppression

No

Amps

16A

Cable Length

3

Length (In.)

22.00

UL Recognized

No

Voltage

230V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341592

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4804

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Panduit POU Installation Guidelines - CM520

US English

Part Drawings

1 RU Horizontal (10) C-13 Metered Power Outlet Unit - HB1D2A0BA10M1

US English

Related Products