HB1D2J0AA10M1

Horizontal Power Outlet Unit

The 16A, 230V horizontal power strip in black has 10 IEC C-13 receptacles. It features a red LED current monitor and a C-20 power inlet with retaining clamp included. It complies with IEC 60950-1, EN 55022, and EN 55024 and is CE Marked. It measures 1.7H x 17.0W x 1.6D (44mm x 432mm x 41mm). It is sold individually.

Specifications

CE Compliant

Yes

Rack PDU Type

Basic Rack PDU with Local Meter

Monitoring

Local Meter

Remote Outlet Switching

No

Mount Orientation

Horizontal

Current Rating (Amps)

16A

Input Voltage

230V - Single Phase

Plug Type

Cordless C-20 Inlet

Output Voltage

230V

Receptacle Type

IEC C-13

Total Number of Outlets

10

Depth (In.)

1.61

Depth (mm)

40.9

Height (In.)

1.72

Height (mm)

43.7

Width (In.)

17.00

Width (mm)

431.8

Tool-Less Button Spacing (In.)

NA

Tool-Less Button Spacing (mm)

NA

No. of Rack Spaces

1

Surge Suppression

No

Amps

16A

Length (In.)

22.00

UL Recognized

No

Voltage

230V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341564

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4552

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

1 RU Horizontal (10) C-13 Metered Power Outlet Unit - HB1D2J0AA10M1

US English

Related Products