P06B37M

Horizontal Basic Power Distribution Unit

SmartZone™ G5 Basic PDU - 16A, 230V horizontal 3 Phase WYE PDU has (6) C19 receptacles, a 10' (3m) power cord with an IEC 60309 3P+N+E 6h 16A plug, and measures 1.6"H x 17.5" W x 2.0"D (40.6mm x 444.5mm x 50.8). CE Compliant. Color: Black

Specifications

Amps

16 Amp

CE Compliant

Yes

Cable Length

3

Color

Black

Current Rating (Amps)

16A

Depth (In.)

2.00

Depth (mm)

50.8

Height (In.)

17.50

Height (mm)

444.5

Input Power Range (kW)

10.725

Input Voltage

230V - 3 Phase WYE

Monitoring

None

Mount Orientation

Horizontal

No. of Rack Spaces

1

Note

EMEA Only

Output Voltage

230V

Plug Type

IEC 60309 3P+N+E 6h 16A

Rack PDU Type

Basic Rack PDU

Receptacle Type

IEC C-19

Remote Outlet Switching

No

Surge Suppression

No

Tool-Less Button Spacing (In.)

12.25

Tool-Less Button Spacing (mm)

311.15

Total Number of Outlets

6

UL Listed

No

Voltage

230V

Width (In.)

17.50

Width (mm)

444.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305626333

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.0938

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Smartzone G5 Basic Pocket Guide - PUCB09--SA-ENG

US English

Part Drawings

Basic Series PDU: P06B37M-DC

US English

Flyers

Smartzone G5 Flyer - PUFL03--SA-ENG

US English

Specification Sheets

SmartZone G5 Basic PDU Specification Sheet - PUSP26--WW-ENG

US English

Brochures

SmartZone™ G5 Intelligent PDUs: PUCB13--SA-ENG

US English

Selection Guides

Smartzone G5 North America Pocket Guide - PUCB10--SA-ENG

US English

Installation Documents

SmartZone G5 PDU Installation Guide

US English

Related Products