P12B30M

Horizontal Basic Power Distribution Unit

SmartZone™ G5 Basic PDU - 20A, 120V horizontal single phase PDU has (12)5-20R receptacles, a 10' (3m) power cord with a NEMA L5-20P plug, and measures 1.6"H x 17.5"W x 2.0"D (40.6mm x 444.5mm x 50.8). UL Listed. Color: Black

Specifications

Mount Orientation

Horizontal

Plug Type

NEMA L5-20P

Input Voltage (V)

120

Amperage (A)

20

Receptacle Type

5-20R

Output Voltage (V)

120

Number of Rack Spaces

1

Overall Depth (In.)

2

Overall Depth (mm)

50.8

Overall Height (In.)

1.6

Overall Height (mm)

40.6

Overall Width (In.)

17.5

Overall Width (mm)

444.5

Surge Suppression

No

Color

Black

Amps

20 Amp

Cable Length (m)

3

Input Power Range (kW)

1.8525

Monitoring

None

Note

NA Only

Number of Outlets

12

Rack PDU Type

Basic Rack PDU

Remote Outlet Switching

No

Tool-Less Button Spacing (In.)

12.25

Tool-Less Button Spacing (mm)

311.15

UL Listed

Yes

Voltage

120V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305626332

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.0938

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Smartzone G5 North America Pocket Guide - PUCB10--SA-ENG

US English

Flyers

Smartzone G5 Flyer - PUFL03--SA-ENG

US English

Selection Guides

Smartzone G5 Basic Pocket Guide - PUCB09--SA-ENG

US English

Specification Sheets

SmartZone G5 Basic PDU Specification Sheet - PUSP26--WW-ENG

US English

Installation Documents

SmartZone G5 PDU Installation Guide

US English

Brochures

SmartZone™ G5 Intelligent PDUs: PUCB13--SA-ENG

US English

Part Drawings

Basic Part Drawing : P12B30M_DC

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Related Products