P16B04M

Vertical Basic Power Distribution Unit

The 15A, 120V vertical single phase PDU has (16) 5-20R receptacles, a 10' (3m) power cord with a NEMA 5-15P plug, and measures 32.2"L x 2.0"W x 2.1"D (817.9mm x 50.8mm x 53.3mm). UL Listed. Color: Black

Specifications

CE Compliant

No

Cable Length

3

Color

Black

Current Rating (Amps)

15A

Depth (In.)

2.10

Depth (mm)

53.3

Height (In.)

32.20

Height (mm)

817.9

Input Voltage

120V - Single Phase

Monitoring

None

Mount Orientation

Vertical

No. of Rack Spaces

0

Output Voltage

120V

Plug Type

NEMA 5-15P

Rack PDU Type

Basic Rack PDU

Receptacle Type

5-20R

Remote Outlet Switching

No

Surge Suppression

No

Total Number of Outlets

16

UL Listed

Yes

Voltage

120V

Width (In.)

2.00

Width (mm)

50.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305626348

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.5000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Flyers

Basic PDU:PUFL03--SA-ENG

US English

Specification Sheets

Basic Power Distribution Units (PDUs): PUSP26--SA-ENG

US English

Selection Guides

Basic PDU Pocket Guide: PVCB09--SA-ENG

US English

Part Drawings

Basic Series PDU: P16B04M-DC

US English

Related Products