Amps |
30 Amp |
Cable Length |
3 |
Color |
Black |
Current Rating (Amps) |
30A |
Depth (In.) |
2.10 |
Depth (mm) |
53.3 |
Height (In.) |
32.20 |
Height (mm) |
817.9 |
Input Power Range (kW) |
4.875 |
Input Voltage |
208V - Single Phase |
Monitoring |
None |
Mount Orientation |
Vertical |
No. of Rack Spaces |
0 Half |
Note |
NA Only |
Output Voltage |
208V |
Plug Type |
NEMA L6-30P |
Rack PDU Type |
Basic Rack PDU |
Receptacle Type |
IEC C-13 |
Remote Outlet Switching |
No |
Surge Suppression |
No |
Tool-Less Button Spacing (In.) |
24.50 |
Tool-Less Button Spacing (mm) |
622.3 |
Total Number of Outlets |
20 |
UL Listed |
Yes |
Voltage |
208V |
Width (In.) |
2.00 |
Width (mm) |
50.8 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
61305626355 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
1.5000 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Selection Guides |
Smartzone G5 Basic Pocket Guide - PUCB09--SA-ENG |
US English |
|
Part Drawings |
Basic Series PDU: P20B16M-DC |
US English |
|
Flyers |
Smartzone G5 Flyer - PUFL03--SA-ENG |
US English |
|
Specification Sheets |
SmartZone G5 Basic PDU Specification Sheet - PUSP26--WW-ENG |
US English |
|
Brochures |
SmartZone™ G5 Intelligent PDUs: PUCB13--SA-ENG |
US English |
|
Selection Guides |
Smartzone G5 North America Pocket Guide - PUCB10--SA-ENG |
US English |
|
Installation Documents |
SmartZone G5 PDU Installation Guide |
US English |