P24B14M

Vertical Basic Power Distribution Unit

SmartZone™ G5 Basic PDU - 60A, 208V vertical 3 Phase Delta PDU has (12) C13 and (12) C19 receptacles, a 10' (3m) power cord with a IEC 60309 3P+E 9h 60A plug, and measures 68.9"L x 2.0"W x 2.1"D (1750.1mm x 50.8mm x 53.3mm). UL Listed. Color: Black

Specifications

Mount Orientation

Vertical

Plug Type

IEC 60309 3P+E 9h 60A

Input Voltage (V)

208

Amperage (A)

60

Receptacle Type

IEC C-13 and IEC C-19

Output Voltage (V)

208

Overall Depth (In.)

2.1

Overall Depth (mm)

53.3

Overall Height (In.)

68.9

Overall Height (mm)

1750.1

Overall Width (In.)

2

Overall Width (mm)

50.8

Surge Suppression

No

Color

Black

Cable Length (m)

3

Input Power Range (kW)

16.8675

Monitoring

None

Note

NA Only

Number of Outlets

24

Rack PDU Type

Basic Rack PDU

Remote Outlet Switching

No

Tool-Less Button Spacing (In.)

61.20

Tool-Less Button Spacing (mm)

1554.48

UL Listed

Yes

Voltage

208V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305626478

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.8056

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SmartZone G5 Basic PDU Specification Sheet - PUSP26--WW-ENG

US English

Catalogs

Preferred parts for network infrastructure

US English

Installation Documents

SmartZone G5 PDU Installation Guide

US English

Brochures

SmartZone™ G5 Intelligent PDUs: PUCB13--SA-ENG

US English

Selection Guides

Smartzone G5 Basic Pocket Guide - PUCB09--SA-ENG

US English

Flyers

Smartzone G5 Flyer - PUFL03--SA-ENG

US English

Part Drawings

Basic Part Drawing : P24B14M_DC

US English

Related Products