P24B32M

Vertical Basic Power Distribution Unit

SmartZone™ G5 Basic PDU - 60A, 208V vertical 3 Phase Delta PDU has (18) C13 and (6) C19 receptacles, a 10' (3m) power cord with a IEC 60309 3P+E 9h 60A plug, and measures 36.0"L x 2.0"W x 4.4"D (914.4mm x 50.8mm x 111.8mm). UL Listed. Color: Black

Specifications

Mount Orientation

Vertical

Plug Type

IEC 60309 3P+E 9h 60A

Input Voltage (V)

208

Amperage (A)

60

Receptacle Type

IEC C-13 and IEC C-19

Output Voltage (V)

208

Overall Depth (In.)

4.4

Overall Depth (mm)

111.8

Overall Height (In.)

36

Overall Height (mm)

914.4

Overall Width (In.)

2

Overall Width (mm)

50.8

Surge Suppression

No

Color

Black

Amps

60 Amp

Cable Length (m)

3

Input Power Range (kW)

16.8675

Monitoring

None

Note

NA Only

Number of Outlets

24

Rack PDU Type

Basic Rack PDU

Remote Outlet Switching

No

Tool-Less Button Spacing (In.)

24.50

Tool-Less Button Spacing (mm)

622.3

UL Listed

Yes

Voltage

208V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305626592

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.8229

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Basic Part Drawing : P24B32M_DC

US English

Flyers

Smartzone G5 Flyer - PUFL03--SA-ENG

US English

Specification Sheets

SmartZone G5 Basic PDU Specification Sheet - PUSP26--WW-ENG

US English

Brochures

SmartZone™ G5 Intelligent PDUs: PUCB13--SA-ENG

US English

Selection Guides

Smartzone G5 North America Pocket Guide - PUCB10--SA-ENG

US English

Installation Documents

SmartZone G5 PDU Installation Guide

US English

Related Products