P30B06M

Vertical Basic Power Distribution Unit

SmartZoneā„¢ G5 Basic PDU - 32A, 230V vertical single phase PDU has (24) C13 and (6) C19 receptacles, a 10' (3m) power cord with an IEC 60309 2P+E 6h 32A plug, and measures 58.7"L x 2.0"W x 2.1"D (1491mm x 50.8mm x 53.3mm). CE Compliant. Color: Black

Specifications

Amps

32 Amp

CE Compliant

Yes

Cable Length

3

Color

Black

Current Rating (Amps)

32A

Depth (In.)

2.10

Depth (mm)

53.3

Height (In.)

58.70

Height (mm)

58.7

Input Power Range (kW)

7.215

Input Voltage

230V - Single Phase

Monitoring

None

Mount Orientation

Vertical

No. of Rack Spaces

0 Mid

Note

EMEA Only

Output Voltage

230V

Plug Type

IEC 60309 2P+E 6h 32A

Rack PDU Type

Basic Rack PDU

Receptacle Type

IEC C-13 and IEC C-19

Remote Outlet Switching

No

Surge Suppression

No

Tool-Less Button Spacing (In.)

49.00

Tool-Less Button Spacing (mm)

1244.6

Total Number of Outlets

30

UL Listed

No

Voltage

230V

Width (In.)

2.00

Width (mm)

50.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305626375

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.5741

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Smartzone G5 Basic Pocket Guide - PUCB09--SA-ENG

US English

Flyers

Smartzone G5 Flyer - PUFL03--SA-ENG

US English

Part Drawings

Basic Series PDU: P30B06M-DC

US English

Brochures

SmartZone G5 Brochure - PUCB13--SA-ENG

US English

Selection Guides

Smartzone G5 North America Pocket Guide - PUCB10--SA-ENG

US English

Specification Sheets

SmartZone G5 Basic PDU Specification Sheet - PUSP26--WW-ENG

US English

Installation Documents

SmartZone G5 PDU Installation Guide

US English

Related Products