P36B22M

Vertical Basic Power Distribution Unit

SmartZoneā„¢ G5 Basic PDU - 30A, 208V vertical 3 Phase Delta PDU has (30) C13 and (6) C19 receptacles, a 10' (3m) power cord with a NEMA L15-30P plug, and measures 58.7"L x 2.0"W x 2.1"D (1491mm x 50.8mm x 53.3mm). UL Listed. Color: Black

Specifications

Amps

30 Amp

Cable Length

3

Color

Black

Current Rating (Amps)

30A

Depth (In.)

2.10

Depth (mm)

53.3

Height (In.)

58.70

Height (mm)

58.7

Input Power Range (kW)

8.385

Input Voltage

208V - 3 Phase Delta

Monitoring

None

Mount Orientation

Vertical

No. of Rack Spaces

0 Mid

Note

NA Only

Output Voltage

208V

Plug Type

NEMA L15-30P

Rack PDU Type

Basic Rack PDU

Receptacle Type

IEC C-13 and IEC C-19

Remote Outlet Switching

No

Surge Suppression

No

Tool-Less Button Spacing (In.)

49.00

Tool-Less Button Spacing (mm)

1244.6

Total Number of Outlets

36

UL Listed

Yes

Voltage

208V

Width (In.)

2.00

Width (mm)

50.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305626381

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.5741

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

SmartZone G5 PDU Installation Guide

US English

Selection Guides

Smartzone G5 Basic Pocket Guide - PUCB09--SA-ENG

US English

Flyers

Smartzone G5 Flyer - PUFL03--SA-ENG

US English

Specification Sheets

SmartZone G5 Basic PDU Specification Sheet - PUSP26--WW-ENG

US English

Part Drawings

Basic Series PDU: P36B22M-DC

US English

Selection Guides

Smartzone G5 North America Pocket Guide - PUCB10--SA-ENG

US English

Brochures

SmartZone G5 Brochure - PUCB13--SA-ENG

US English

Related Products