P42B17M

Vertical Basic Power Distribution Unit

SmartZone™ G5 Basic PDU - 30A, 208V vertical single phase PDU has (36) C13 and (6) C19 receptacles, a 10' (3m) power cord with a NEMA L6-30P plug, and measures 58.7"L x 2.0"W x 2.1"D (1491mm x 50.8mm x 53.3mm). UL Listed. Color: Black

Specifications

Mount Orientation

Vertical

Plug Type

NEMA L6-30P

Input Voltage (V)

208

Amperage (A)

30

Number of Receptacles

NA

Receptacle Type

IEC C-13 and IEC C-19

Number of Plugs

NA

Output Voltage (V)

208

Number of Rack Spaces

NA

Cord Length (In.)

NA

Cord Length (ft.)

NA

Cord Length (m)

NA

Cord Length (mm)

NA

Distance Between Tool-Less Buttons (In.)

NA

Distance Between Tool-Less Buttons (mm)

NA

Overall Depth (In.)

2.1

Overall Depth (mm)

53.3

Overall Height (In.)

58.7

Overall Height (mm)

1491

Overall Width (In.)

2

Overall Width (mm)

50.8

Surge Suppression

No

Power Rating (W)

NA

Power Rating (kW)

NA

Color

Black

Amps

30 Amp

Cable Length (m)

3

Input Power Range (kW)

4.875

Monitoring

None

Note

NA Only

Number of Outlets

42

Rack PDU Type

Basic Rack PDU

Remote Outlet Switching

No

Tool-Less Button Spacing (In.)

49.00

Tool-Less Button Spacing (mm)

1244.6

UL Listed

Yes

Voltage

208V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305626378

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.5741

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Smartzone G5 North America Pocket Guide - PUCB10--SA-ENG

US English

Flyers

Smartzone G5 Flyer - PUFL03--SA-ENG

US English

Selection Guides

Smartzone G5 Basic Pocket Guide - PUCB09--SA-ENG

US English

Brochures

SmartZone™ G5 Intelligent PDUs: PUCB13--SA-ENG

US English

Specification Sheets

SmartZone G5 Basic PDU Specification Sheet - PUSP26--WW-ENG

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Part Drawings

Basic Part Drawing : P42B17M_DC

US English

Installation Documents

SmartZone G5 PDU Installation Guide

US English

Related Products