P42B28M

Vertical Basic Power Distribution Unit

SmartZone™ G5 Basic PDU - 50A, 208V vertical 3 Phase Delta PDU has (36) C13 and (6) C19 receptacles, a 10' (3m) power cord with a Hubbell CS8365C plug, and measures 68.9"L x 2.0"W x 2.1"D (1750.1mm x 50.8mm x 53.3mm).UL Listed. Color: Black

Specifications

Mount Orientation

Vertical

Plug Type

Hubbell CS8365C

Input Voltage (V)

208

Amperage (A)

50

Receptacle Type

IEC C-13 and IEC C-19

Output Voltage (V)

208

Overall Depth (In.)

2.1

Overall Depth (mm)

53.3

Overall Height (In.)

68.9

Overall Height (mm)

1750.1

Overall Width (In.)

2

Overall Width (mm)

50.8

Surge Suppression

No

Color

Black

Amps

50 Amp

Cable Length (m)

3

Input Power Range (kW)

9.75

Monitoring

None

Note

NA Only

Number of Outlets

42

Rack PDU Type

Basic Rack PDU

Remote Outlet Switching

No

Tool-Less Button Spacing (In.)

61.20

Tool-Less Button Spacing (mm)

1554.48

UL Listed

Yes

Voltage

208V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305626503

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.8056

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

SmartZone G5 PDU Installation Guide

US English

Brochures

SmartZone™ G5 Intelligent PDUs: PUCB13--SA-ENG

US English

Flyers

Smartzone G5 Flyer - PUFL03--SA-ENG

US English

Selection Guides

Smartzone G5 Basic Pocket Guide - PUCB09--SA-ENG

US English

Specification Sheets

SmartZone G5 Basic PDU Specification Sheet - PUSP26--WW-ENG

US English

Selection Guides

Smartzone G5 North America Pocket Guide - PUCB10--SA-ENG

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Part Drawings

Basic Part Drawing : P42B28M_DC

US English

Related Products