obsolete

PC1A1M2CM10E1

Horizontal Power Outlet Unit

Horizontal auto transfer switch 30 A, 120V, 10 NEMA 5-20R receptacles, two LEDs power-on indicators with RJ-45 Ethernet port and red LED current monitor, two 20 A single pole magnetic breaker on-off switch with integral switch guard, and dual 10' power cord with NEMA L5-30P twist lock plugs. UL and c-UL Listed. Power Feeds A and B must be Phase Synchronized. Dimensions: 1.72H x 17.0W x 9.0D (44mm x 431mm x 229mm)

Specifications

CE Compliant

No

Rack PDU Type

Auto Transfer Switch Rack PDU

Monitoring

Aggregate Current Monitoring

Remote Outlet Switching

No

Mount Orientation

Horizontal

Current Rating (Amps)

30A

Input Voltage

120V - Single Phase

Plug Type

(2) NEMA L5-30P

Output Voltage

120V

Receptacle Type

NEMA 5-20R Duplex

Total Number of Outlets

10

kW

2.8

Depth (In.)

8.00

Depth (mm)

203.2

Height (In.)

1.72

Height (mm)

43.7

Width (In.)

17.12

Width (mm)

434.8

Tool-Less Button Spacing (In.)

NA

Tool-Less Button Spacing (mm)

NA

No. of Rack Spaces

1

Surge Suppression

No

Amps

30A

Application

Single-power corded equipment.

BMEcat - Application

482.6 mm (19 inch)

BMEcat - Mounting Method

Horizonral

BMEcat - Type of Connection

Connecting cord with plug

Cable Length

3

Color

Black

ETIM Number

EC002762

Keywords

Power outlet unit

Length (In.)

22.50

Part Features

Scrolling power meter, Switching and Dual input power sources

Standards

UL and c-UL Listed to 60950

UL Recognized

Yes

Voltage

120V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498363926

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.2272

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

1 RU Horizontal (10) 5-20R Monitored Auto Transfer Switch Power Outlet Unit - PC1A1M2CM10E1

US English

Related Products