obsolete

QD0B1L2BN0861J

Vertical Power Outlet Unit

Vertical power strip 30 A, 208V, 6 IEC C-13 and 2 IEC C-19 receptacles, RJ-45 Ethernet port with two RJ12 remote environmental ports, one uplink port to daisy chain units together and two 20 A double pole magnetic breaker.

Specifications

CE Compliant

No

Rack PDU Type

Monitored Rack PDU

Monitoring

Aggregate Power Monitoring

Remote Outlet Switching

No

Amps

30A

Depth (In.)

2.00

Depth (mm)

50.8

Height (In.)

33.00

Height (mm)

838.2

Length (In.)

37.50

Mount Orientation

Vertical

No. of Rack Spaces

0

Receptacle Type

IEC C-13 and IEC C-19

Surge Suppression

No

Tool-Less Button Spacing (In.)

31.50

Total Number of Outlets

8

UL Recognized

Yes

Voltage

208V

Width (In.)

2.00

Width (mm)

50.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498366327

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.1068

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products