QN1B2G6BN24R1

Vertical Power Outlet Unit

Vertical switched power strip 60 A, 208V, Delta, 18 IEC C-13 and 6 IEC C-19 receptacles, RJ-45 Ethernet port with two RJ12 remote environmental ports, red LED current monitor and remote display port, six 20 A double pole magnetic breaker/on-off switch with integral switch guard, and 10' power cord with , IEC 603096H 3P +E Splashproof Plug. UL and c-UL Listed. Dimensions: 66.3H x 2.3W x 3.4D (1683mm x 58mm x 87mm)

Specifications

CE Compliant

NA

Rack PDU Type

Monitored Rack PDU

Monitoring

Aggregate Power Monitoring

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

60A

Input Voltage

208V - Three Phase Delta

Plug Type

IEC 60309 - 9H 3P+E Blue Splashproof

Output Voltage

208V

Receptacle Type

IEC C-13 and IEC C-19

Total Number of Outlets

24

Depth (In.)

3.44

Depth (mm)

87.4

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

2.25

Width (mm)

57.2

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Amps

60/3 Phase Delta

Application

Can either be utilized standalone for smaller installations or seamlessly feed information directly into the Physical Infrastructure Manager™ (PIM™) Software Platform for larger data centers.

Length (In.)

71.50

Part Features

Remote access to power consumption data, Integrates with Panduit® PIM™ Software, Environmental Monitoring, Alarm messaging capability and Certification/Agency approvals

Standards

UL and c-UL Listed 60950

UL Recognized

Yes

Voltage

208V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341847

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.7309

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Vertical Mixed (18) C-13 & C-19 Networked & Environmental Monitored Power Outlet Unit - QN1B2G6BN24R1

US English

Specification Sheets

30 and 60 Amp PViQ Networked and Environmental Power Outlet Units: PVSP90--WW-ENG

US English

Manuals

Panduit PViQ Networked and Environmental Monitored POU User Manual: MN027

US English

Related Products