obsolete

QZ1B1F0BA30P1

Vertical Power Outlet Unit

Vertical power strip 20 A, 208 24 NEMA L6-20R receptacles, RJ-45 Ethernet port with red LED current monitor, and 10' power cord, IEC C-13 and IEC C-19 plug. UL and c-UL Listed. Dimensions: 66.3H x 2.0W x 2.0D (1683mm x 51mm x 51mm)

Specifications

Rack PDU Type

Current Monitored Rack PDU

Monitoring

Aggregate Current Monitoring

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

20A

Input Voltage

208V - Single Phase

Plug Type

NEMA L6-20P

Output Voltage

208V

Receptacle Type

IEC C-13 and IEC C-19

Total Number of Outlets

30

Depth (In.)

2.00

Depth (mm)

50.8

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

2.00

Width (mm)

50.8

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Amps

20A

Length (In.)

71.50

UL Recognized

Yes

Voltage

208V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498337249

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1102

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Vertical Mixed (24) C13 & (6) C-19 Networked Power Outlet Unit - QZ1B1F0BA30P1

US English

Installation Documents

Panduit POU Installation Guidelines - CM519

US English

Manuals

PViQ Networked POU User Manual - MN023

US English

Related Products