obsolete

QZ1B1N3BN30P1

Vertical Power Outlet Unit

Vertical power strip 30 A, 208V, Delta, 24 IEC C-13 and 6 IEC C-19 receptacles, RJ-45 Ethernet port with red LED current monitor, three 20 A double pole magnetic breaker on-off switch with integral switch guard and 10' power cord with NEMA L15-30P twist lock plug. UL and c-UL Listed. Dimensions: 66.3H x 2.0W x 2.0D Breaker Doghouse add 1.44 (87.4mm) to overall depth (1683mm x 51mm x 51mm)

Specifications

CE Compliant

No

Rack PDU Type

Current Monitored Rack PDU

Monitoring

Aggregate Current Monitoring

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

30A

Input Voltage

208V - Three Phase Delta

Plug Type

NEMA L15-30P

Output Voltage

208V

Receptacle Type

IEC C-13 and IEC C-19

Total Number of Outlets

30

Depth (In.)

2.00

Depth (mm)

50.8

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

2.00

Width (mm)

50.8

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Amps

30A/3 Phase Delta

Length (In.)

71.50

UL Recognized

Yes

Voltage

208V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498333325

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1102

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

PViQ Networked POU User Manual - MN023

US English

Part Drawings

Networked POU - QZ1B1N3BN30P1

US English

Installation Documents

Panduit POU Installation Guidelines - CM519

US English

Related Products