obsolete

QZ1C1P3BN24Y1

Vertical Power Outlet Unit

Vertical power strip 30 A, 120/208V WYE, 12 IEC C-13 and 6 IEC C-19 and 6 NEMA 5-20R, receptacles, RJ-45 Ethernet port with red LED current monitor, three 20 A double pole magnetic breaker on-off switch with integral switch guard and 10' power cord with NEMA L21-30P twist lock plug. UL and c-UL Listed. Dimensions: 70H x 2.0W x 2.0D Breaker Doghouse add 1.44 (87.4mm) to overall depth (1777mm x 51mm x 51mm)

Specifications

CE Compliant

No

Rack PDU Type

Current Monitored Rack PDU

Monitoring

Aggregate Current Monitoring

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

30A

Input Voltage

208V - Three Phase WYE

Plug Type

NEMA L21-30P

Output Voltage

120/208V

Receptacle Type

IEC C-13, IEC C-19, and NEMA 5-20R

Total Number of Outlets

24

Depth (In.)

2.00

Depth (mm)

50.8

Height (In.)

70.00

Height (mm)

1778.0

Width (In.)

2.00

Width (mm)

50.8

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Amps

30A/3 Phase WYE

Length (In.)

85.50

UL Recognized

Yes

Voltage

208V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498333138

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.4492

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Panduit POU Installation Guidelines - CM519

US English

Part Drawings

Networked POU - QZ1C1P3BN24Y1

US English

Manuals

PViQ Networked POU User Manual - MN023

US English

Related Products