QZ1D2P3BN30P1

Vertical Power Outlet Unit

Vertical power strip 32 A, 230/400V, WYE, 24 IEC C-13 and 6 IEC C-19 receptacles, RJ-45 Ethernet port with red LED current monitor, three 16 A single pole magnetic breaker/on-off switch with integral switch guard and 10' power cord with IEC 60309 3P+ N+E, pin in sleeve connector. Complies with IEC 60950-1, EN 55022, EN 55024 and CE Marked. Dimensions: 66.3H x 2.0W x 2.0D Breaker Doghouse add 1.44 (87.4mm) to overall depth (1683mm x 51mm x 51mm)

Specifications

CE Compliant

Yes

Rack PDU Type

Current Monitored Rack PDU

Monitoring

Aggregate Current Monitoring

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

32A

Input Voltage

400V - Three Phase WYE

Plug Type

IEC 60309 - 6H 3P+N+E Red Splashproof

Output Voltage

230V

Receptacle Type

IEC C-13 and IEC C-19

Total Number of Outlets

30

Depth (In.)

2.00

Depth (mm)

50.8

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

2.00

Width (mm)

50.8

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Amps

32A/3 Phase WYE

Application

Can either be utilized standalone for smaller installations or seamlessly feed information directly into the Physical Infrastructure Manager™ (PIM™) Software Platform for larger data centers.

Length (In.)

71.50

Part Features

Remote access to power consumption data, Integrates with Panduit® PIM™ Software, Alarm messaging capability and Integrated power monitoring and management

Standards

IEC 60950-1, EN 55022, EN 55024 and CE Marked

UL Recognized

No

Voltage

230/400V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498333144

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.9861

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Panduit POU Installation Guidelines - CM520

US English

Specification Sheets

32 Amp PanView iQ (PViQ) Networked Power Outlet Units: WW-PVSP50

US English

Part Drawings

Vertical Mixed (24) C-13 & (6) C-19 Networked Power Outlet Unit - QZ1D2P3BN30P1

US English

Manuals

PViQ Networked POU User Manual - MN023

US English

Related Products