V1B1A3W0A30AH00

Vertical Power Outlet Unit

The 16A, single-phase 230V vertical basic rack PDU in black has 24 IEC C-13 and six IEC C-19 receptacles. It features a C-20 inlet and a blue 10' (3m) splash-proof IEC 60309 - 6H 2P+E input cord. It measures 70H x 2.5W x 2.36D (1778mm x 64mm x 60mm). It is sold individually.

Specifications

CE Compliant

Yes

Rack PDU Type

Basic Rack PDU

Monitoring

NA

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

16A

Input Voltage

230V - Single Phase

Plug Type

Cordless C-20 Inlet

Output Voltage

230V

Receptacle Type

24 IEC C-13/6 IEC C-19

Total Number of Outlets

30

Depth (In.)

2.36

Depth (mm)

60.0

Height (In.)

70.00

Height (mm)

1778.0

Width (In.)

2.50

Width (mm)

63.6

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

No. of Rack Spaces

0

Surge Suppression

No

Amps

16A

Cable Length

3

Length (In.)

72.50

UL Recognized

No

Voltage

250V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498394713

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Basic PDU (24) C13 and (6) C19): 12V092CV-DC

US English

Manuals

Basic Rack PDU User Manual

US English

Related Products