V1B1B1A0A24AJA0

Vertical Power Outlet Unit

The 15A, single-phase 120V vertical basic rack PDU in black has 24 NEMA 5-15R in-line receptacles. It features a 10' (3m) NEMA 5-15P input cord. It measures 70H x 2.5W x 2.36D (1778mm x 64mm x 60mm). It is sold individually.

Specifications

Rack PDU Type

Basic Rack PDU

Monitoring

None

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

15A

Input Voltage

120V - Single Phase

Plug Type

NEMA 5-15P

Output Voltage

120V

Receptacle Type

24 NEMA 5-15R In-Line

Total Number of Outlets

24

Depth (In.)

2.36

Depth (mm)

60

Height (In.)

70

Height (mm)

1778

Width (In.)

2.5

Width (mm)

63.6

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

No. of Rack Spaces

0

Surge Suppression

No

Amps

15A

Application

Distribute power to active equipment within racks and cabinets.

BMEcat - With display

false

Cable Length

3

Length (In.)

72.50

Part Features

Scrolling power meter (on basic rack PDUs with local meters), Circuit breakers, Twist lock plug, Multiple mounting options, Mounting discs

Standards

Basic and Basic with Local Meter Rack PDUs are single-phase units with standard IECC-13, IEC C-19, or NEMA compliant receptacles and IEC plugs or NEMA twist lock plugs.

UL Recognized

Yes

Voltage

120V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498394705

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Vertical Power Outlets: PVSP120--WW-ENG

US English

Manuals

Basic Rack PDU User Manual

US English

Part Drawings

Basic PDU (24) 5 -15R PUV1B1B1A0A24AJA0--ENG

US English

Related Products