V1B1B3H0A30AHA0

Vertical Power Outlet Unit

The 16A, single-phase 230V vertical basic rack PDU in black has 24 IEC C-13 and six IEC C-19 receptacles. It features a blue 10' (3m) splash-proof IEC 60309 - 6H 2P+E input cord. It measures 70H x 2.5W x 2.36D (1778mm x 64mm x 60mm). It is sold individually.

Specifications

CE Compliant

Yes

Rack PDU Type

Basic Rack PDU

Monitoring

NA

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

16A

Input Voltage

230V - Single Phase

Plug Type

IEC 60309 - 6H 2P+E Blue Splashproof

Output Voltage

230V

Receptacle Type

24 IEC C-13/6 IEC C-19

Total Number of Outlets

30

Depth (In.)

2.36

Depth (mm)

60.0

Height (In.)

70.00

Height (mm)

1778.0

Width (In.)

2.50

Width (mm)

63.6

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

No. of Rack Spaces

0

Surge Suppression

No

Amps

16A

Application

Distribute power to active equipment within racks and cabinets.

BMEcat - With display

false

Cable Length

3

Color

Black

Input Power Range (kW)

1.0-5.0kW

Length (In.)

72.50

Part Features

Scrolling power meter (on basic rack PDUs with local meters), Circuit breakers, Twist lock plug, Multiple mounting options, Mounting discs

Standards

Basic and Basic with Local Meter Rack PDUs are single-phase units with standard IECC-13, IEC C-19, or NEMA compliant receptacles and IEC plugs or NEMA twist lock plugs.

UL Recognized

No

Voltage

230V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498394706

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Vertical Power Outlet Basic PDU: 12V092CS-DC

US English

Manuals

Basic Rack PDU User Manual

US English

Specification Sheets

Basic and Basic with Local Meter Rack PDUs: PVSP120--WW-ENG

US English

Related Products