V1B2B1L2N24ALA0

Vertical Power Outlet Unit

The 30A, single-phase 208V vertical power strip in black has 24 NEMA 6-20R in-line receptacles. It features a 10' (3m) NEMA L6-30P input cord. It is NEMKO certified and measures 70H x 2.5W x 2.36D (1778mm x 64mm x 60mm). It is sold individually.

Specifications

Rack PDU Type

Basic Rack PDU

Monitoring

NA

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

30A

Input Voltage

208V - Single Phase

Plug Type

NEMA L6-30P

Output Voltage

208V

Receptacle Type

24 NEMA 6-20R In-Line

Total Number of Outlets

24

Depth (In.)

2.36

Depth (mm)

60.0

Height (In.)

70.00

Height (mm)

1778.0

Width (In.)

2.50

Width (mm)

63.6

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

No. of Rack Spaces

0

Surge Suppression

No

Amps

30A

Application

Distribute power to active equipment within racks and cabinets.

BMEcat - With display

false

Cable Length

3

Length (In.)

72.50

Part Features

Scrolling power meter (on basic rack PDUs with local meters), Circuit breakers, Twist lock plug, Multiple mounting options, Mounting discs

Standards

Basic and Basic with Local Meter Rack PDUs are single-phase units with standard IECC-13, IEC C-19, or NEMA compliant receptacles and IEC plugs or NEMA twist lock plugs.

UL Recognized

Yes

Voltage

208V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498394700

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Vertical, (24) NEMA 6-20R, Basic 208V, 30A, Single-Phase PDU DXF

US English

Part Drawings

Vertical, (24) NEMA 6-20R, Basic 208V, 30A, Single-Phase PDU DWG

US English

Part Drawings

Vertical, (24) NEMA 6-20R, Basic 208V, 30A, Single-Phase PDU: 12V091XP-DC

US English

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Specification Sheets

Vertical Power Outlets: PVSP120--WW-ENG

US English

Related Products