V1B2B1M2M24AKA0

Vertical Power Outlet Unit

The 30A, single-phase 120V vertical basic rack PDU in black has 24 NEMA 5-20R in-line receptacles. It features two 20A single-pole magnetic breaker on-off switches and a 10' (3m) NEMA L5-30P input cord. It measures 70H x 2.5W x 2.36D (1778mm x 64mm x 60mm). It is sold individually.

Specifications

Mount Orientation

Vertical

Plug Type

NEMA L5-30P

Input Voltage (V)

120

Amperage (A)

30

Receptacle Type

24 NEMA 5-20R In-Line

Output Voltage (V)

120

Number of Rack Spaces

0

Overall Depth (In.)

2.36

Overall Depth (mm)

60

Overall Height (In.)

70

Overall Height (mm)

1778

Overall Width (In.)

2.5

Overall Width (mm)

63.6

Surge Suppression

No

Standards Met

Basic and Basic with Local Meter Rack PDUs are single-phase units with standard IECC-13, IEC C-19, or NEMA compliant receptacles and IEC plugs or NEMA twist lock plugs.

Rack PDU Type

Basic Rack PDU

Monitoring

NA

Remote Outlet Switching

No

Number of Outlets

24

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

Amps

30A

Application

Distribute power to active equipment within racks and cabinets.

BMEcat - With display

false

Cable Length (m)

3

Length (In.)

72.50

Part Features

Scrolling power meter (on basic rack PDUs with local meters), Circuit breakers, Twist lock plug, Multiple mounting options, Mounting discs

UL Recognized

Yes

Voltage

120V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498394707

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

Basic Rack PDU User Manual

US English

Specification Sheets

Vertical Power Outlets: PVSP120--WW-ENG

US English

Part Drawings

Vertical Power Outlet Basic PDU: 12V091TK-DC

US English

Part Drawings

Vertical Power Outlet Basic PDU DWG

US English

Part Drawings

Vertical Power Outlet Basic PDU DXF

US English

Catalogs

Preferred parts for network infrastructure

US English

Related Products