V1B2B1N3N30AHA0

Vertical Power Outlet Unit

The 30A, three-phase delta 208V vertical basic rack PDU in black has 24 IEC C-13 and six IEC C-19 receptacles. It features three low-profile 20A double-pole magnetic breaker on-off switches and a 10' (3m) NEMA L15-30P input cord. It measures 70H x 2.5W x 2.36D (1778mm x 64mm x 60mm). It is sold individually.

Specifications

Mount Orientation

Vertical

Plug Type

NEMA L15-30P

Input Voltage (V)

208

Amperage (A)

30

Receptacle Type

24 IEC C-13/6 IEC C-19

Output Voltage (V)

208

Number of Rack Spaces

0

Overall Depth (In.)

2.36

Overall Depth (mm)

60

Overall Height (In.)

70

Overall Height (mm)

1778

Overall Width (In.)

2.5

Overall Width (mm)

63.6

Surge Suppression

No

Standards Met

Basic and Basic with Local Meter Rack PDUs are single-phase units with standard IECC-13, IEC C-19, or NEMA compliant receptacles and IEC plugs or NEMA twist lock plugs.

Rack PDU Type

Basic Rack PDU

Monitoring

NA

Remote Outlet Switching

No

Number of Outlets

30

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

Amps

30A

Application

Distribute power to active equipment within racks and cabinets.

BMEcat - With display

false

Cable Length (m)

3

Length (In.)

72.50

Part Features

Scrolling power meter (on basic rack PDUs with local meters), Circuit breakers, Twist lock plug, Multiple mounting options, Mounting discs

UL Recognized

Yes

Voltage

120V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498394702

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Vertical Power Outlet Basic PDU: 12V091ZE-DC

US English

Specification Sheets

Vertical Power Outlets: PVSP120--WW-ENG

US English

Manuals

Basic Rack PDU User Manual

US English

Related Products