obsolete

V1B2B2G6N30AHA0

Vertical Power Outlet Unit

The 60A, three-phase delta 208V vertical power strip in black has 24 IEC C-13 and six IEC C-19 receptacles. It features a blue 10' (3m) watertight IEC 60309 - 9H 3P+E input cord. It measures 70H x 2.36W x 3.25D (1778mm x 60mm x 83mm). It is sold individually.

Specifications

Mount Orientation

Vertical

Plug Type

IEC 60309 - Watertight

Amperage (A)

60

Receptacle Type

24 IEC C-13/6 IEC C-19

Output Voltage (V)

208

Number of Rack Spaces

0

Overall Depth (In.)

2.36

Overall Depth (mm)

60

Overall Height (In.)

70

Overall Height (mm)

1778

Overall Width (In.)

3.25

Overall Width (mm)

82.5

Surge Suppression

No

Standards Met

Basic and Basic with Local Meter Rack PDUs are single-phase units with standard IECC-13, IEC C-19, or NEMA compliant receptacles and IEC plugs or NEMA twist lock plugs.

Rack PDU Type

Basic Rack PDU

Remote Outlet Switching

No

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

Amps

60A

Application

Distribute power to active equipment within racks and cabinets.

Length (In.)

70.75

Monitoring

NA

Number of Outlets

30

Part Features

Scrolling power meter (on basic rack PDUs with local meters), Circuit breakers, Twist lock plug, Multiple mounting options, Mounting discs

UL Recognized

Yes

Voltage

250V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498394704

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

4.0022

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Vertical Power Outlet Basic PDU: 12V091SL-DC

US English

Specification Sheets

Vertical Power Outlets: PVSP120--WW-ENG

US English

Related Products