V1B2B2P6M30AHA0

Vertical Power Outlet Unit

The 32A, three-phase wye 230V output/400V input vertical basic rack PDU in black has 24 IEC C-13 and six IEC C-19 receptacles. It features six low-profile 16A single-pole magnetic breaker on-off switches and a red 10' (3m) splash-proof IEC 60309 - 6H 3P+N+E input cord. It measures 70H x 2.5W x 2.36D (1778mm x 64mm x 60mm). It is sold individually.

Specifications

CE Compliant

Yes

Rack PDU Type

Basic Rack PDU

Monitoring

NA

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

32A

Input Voltage

400V - Three Phase WYE

Plug Type

IEC 60309 - 6H 3P+N+E Red Splashproof

Output Voltage

230V

Receptacle Type

24 IEC C-13/6 IEC C-19

Total Number of Outlets

30

Depth (In.)

2.36

Depth (mm)

60.0

Height (In.)

70.00

Height (mm)

1778.0

Width (In.)

2.50

Width (mm)

63.6

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

No. of Rack Spaces

0

Surge Suppression

No

Amps

32A

Application

Distribute power to active equipment within racks and cabinets.

Length (In.)

72.50

Part Features

Scrolling power meter (on basic rack PDUs with local meters), Circuit breakers, Twist lock plug, Multiple mounting options, Mounting discs

Standards

Basic and Basic with Local Meter Rack PDUs are single-phase units with standard IECC-13, IEC C-19, or NEMA compliant receptacles and IEC plugs or NEMA twist lock plugs.

UL Recognized

No

Voltage

230/400V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498394694

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Vertical Power Outlet Basic PDU: 12V091S1-DC

US English

Specification Sheets

Vertical Power Outlets: PVSP120--WW-ENG

US English

Manuals

Basic Rack PDU User Manual

US English

Related Products