obsolete

V1B2B4E3N30AEA0

Vertical Power Outlet Unit

The 30A, three-phase wye 120V output/208V input vertical basic rack PDU in black has 18 IEC C-13, six IEC C-19, and six NEMA 5-20R receptacles. It features three low-profile 20A double-pole magnetic breaker on-off switches and a 10' (3m) NEMA L21-30P input cord. It measures 70H x 2.5W x 2.36D (1778mm x 64mm x 60mm). It is sold individually.

Specifications

Mount Orientation

Vertical

Plug Type

NEMA L21-30P

Input Voltage (V)

208

Amperage (A)

30

Receptacle Type

18 IEC C-13/6 IEC C-19/6 NEMA 5-20R

Number of Rack Spaces

0

Overall Depth (In.)

2.36

Overall Depth (mm)

60

Overall Height (In.)

70

Overall Height (mm)

1778

Overall Width (In.)

2.5

Overall Width (mm)

63.6

Surge Suppression

No

Standards Met

Basic and Basic with Local Meter Rack PDUs are single-phase units with standard IECC-13, IEC C-19, or NEMA compliant receptacles and IEC plugs or NEMA twist lock plugs.

Rack PDU Type

Basic Rack PDU

Monitoring

NA

Remote Outlet Switching

No

Number of Outlets

30

Output Voltage (V)

120-208V

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

Amps

16A

Application

Distribute power to active equipment within racks and cabinets.

BMEcat - Halogen Free

true

Length (In.)

72.50

Maximum Output Voltage (V)

208

Minimum Output Voltage (V)

120

Part Features

Scrolling power meter (on basic rack PDUs with local meters), Circuit breakers, Twist lock plug, Multiple mounting options, Mounting discs

UL Recognized

Yes

Voltage

250V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498373052

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Vertical Power Outlets: PVSP120--WW-ENG

US English

Part Drawings

Vertical Power Outlet Basic PDU: 12V091XZ-DC

US English

Manuals

Basic Rack PDU User Manual

US English

Related Products