V1M1B1C0A24AKA0

Vertical Power Outlet Unit

The 20A, single-phase 120V vertical basic rack PDU with local meter in black has 24 NEMA 5-20R receptacles. It features an LCD display and a 10' (3m) NEMA 5-20P input cord. It measures 70H x 2.5W x 2.36D (1778mm x 64mm x 60mm). It is sold individually.

Specifications

Mount Orientation

Vertical

Plug Type

NEMA 5-20P

Input Voltage (V)

120

Amperage (A)

20

Receptacle Type

24 NEMA 5-20R In-Line

Output Voltage (V)

120

Number of Rack Spaces

0

Overall Depth (In.)

2.36

Overall Depth (mm)

60

Overall Height (In.)

70

Overall Height (mm)

1778

Overall Width (In.)

2.5

Overall Width (mm)

63.6

Surge Suppression

No

Standards Met

Basic and Basic with Local Meter Rack PDUs are single-phase units with standard IECC-13, IEC C-19, or NEMA compliant receptacles and IEC plugs or NEMA twist lock plugs.

Rack PDU Type

Basic with Local Meter Rack PDU

Monitoring

Local Meter

Remote Outlet Switching

No

Number of Outlets

24

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

Amps

20A

Application

Distribute power to active equipment within racks and cabinets.

Length (In.)

72.50

Part Features

Scrolling power meter (on basic rack PDUs with local meters), Circuit breakers, Twist lock plug, Multiple mounting options, Mounting discs

UL Recognized

Yes

Voltage

125V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498307363

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

Basic Rack PDU with Local Monitor User Manual

US English

Specification Sheets

Basic and Basic with Local Meter Rack PDUs: PVSP120--WW-ENG

US English

Part Drawings

Basic with Local Meter (24) NEMA 5-20R: 12V092FH-DC

US English

Related Products