V1M1B1D0A24AKA0

Vertical Power Outlet Unit

The 20A, single-phase 120V vertical basic rack PDU with local meter in black has 24 NEMA 5-20R receptacles. It features an LCD display and a 10' (3m) NEMA L5-20P input cord. It measures 70H x 2.5W x 2.36D (1778mm x 64mm x 60mm). It is sold individually.

Specifications

Rack PDU Type

Basic with Local Meter Rack PDU

Monitoring

Local Meter

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

20A

Input Voltage

120V - Single Phase

Plug Type

NEMA L5-20P

Output Voltage

120V

Receptacle Type

24 NEMA 5-20R In-Line

Total Number of Outlets

24

Depth (In.)

2.36

Depth (mm)

60.0

Height (In.)

70.00

Height (mm)

1778.0

Width (In.)

2.50

Width (mm)

63.6

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

No. of Rack Spaces

0

Surge Suppression

No

Amps

20A

Application

Distribute power to active equipment within racks and cabinets.

BMEcat - With display

false

Cable Length

3

Length (In.)

72.50

Part Features

Scrolling power meter (on basic rack PDUs with local meters), Circuit breakers, Twist lock plug, Multiple mounting options, Mounting discs

Standards

Basic and Basic with Local Meter Rack PDUs are single-phase units with standard IECC-13, IEC C-19, or NEMA compliant receptacles and IEC plugs or NEMA twist lock plugs.

UL Recognized

Yes

Voltage

120V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498370579

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Basic and Basic with Local Meter Rack PDUs: PVSP120--WW-ENG

US English

Manuals

Basic Rack PDU with Local Monitor User Manual

US English

Part Drawings

Basic with Local Meter PDU (25) NEMA 5-20R: 12V092BX-DC

US English

Related Products