V1M1B3H0A30AHA0

Vertical Power Outlet Unit

The 16A, single-phase 230V vertical basic rack PDU with local meter in black has 24 IEC C-13 and six IEC C-19 receptacles. It features an LCD display and a blue 10' (3m) splash-proof IEC 60309 - 6H 3P+E input cord. It measures 70H x 2.5W x 2.36D (1778mm x 64mm x 60mm). It is sold individually.

Specifications

CE Compliant

Yes

Rack PDU Type

Basic with Local Meter Rack PDU

Monitoring

Local Meter

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

16A

Input Voltage

230V - Single Phase

Plug Type

IEC 60309 - 6H 2P+E Blue Splashproof

Output Voltage

230V

Receptacle Type

24 IEC C-13/6 IEC C-19

Total Number of Outlets

30

Depth (In.)

2.36

Depth (mm)

60.0

Height (In.)

70.00

Height (mm)

1778.0

Width (In.)

2.50

Width (mm)

63.6

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

No. of Rack Spaces

0

Surge Suppression

No

Amps

16A

Application

Distribute power to active equipment within racks and cabinets.

Length (In.)

72.50

Part Features

Scrolling power meter (on basic rack PDUs with local meters), Circuit breakers, Twist lock plug, Multiple mounting options, Mounting discs

Standards

Basic and Basic with Local Meter Rack PDUs are single-phase units with standard IECC-13, IEC C-19, or NEMA compliant receptacles and IEC plugs or NEMA twist lock plugs.

UL Recognized

No

Voltage

230V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498392783

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

Basic Rack PDU with Local Monitor User Manual

US English

Part Drawings

Basic with Local Meter PDU (924) C13 and (6) C19: 12V092BW-DC

US English

Specification Sheets

Basic and Basic with Local Meter Rack PDUs: PVSP120--WW-ENG

US English

Related Products