obsolete

V1M2B2C3N30AHA0

Vertical Power Outlet Unit

The 60A, single-phase 208V vertical switched power strip with local meter in black has 24 IEC C-13 and six IEC C-19 receptacles. It features an LCD display, three low-profile 20A double-pole magnetic breaker on-off switches and a 10' (3m) watertight IEC 60309 - 6H 2P+E input cord. It measures 66H x 2.36W x 3.25D (1683mm x 60mm x 83mm). It is sold individually.

Specifications

Rack PDU Type

Basic with Local Meter Rack PDU

Monitoring

Local Meter

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

60A

Input Voltage

208V - Single Phase

Plug Type

IEC 60309 - 6H 2P+E Blue Watertight

Output Voltage

208V

Receptacle Type

24 IEC C-13/6 IEC C-19

Total Number of Outlets

30

Depth (In.)

2.36

Depth (mm)

60.0

Height (In.)

70.00

Height (mm)

1778.0

Width (In.)

3.25

Width (mm)

82.5

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

No. of Rack Spaces

0

Surge Suppression

No

Amps

60A

Application

Distribute power to active equipment within racks and cabinets.

BMEcat - With display

false

Cable Length

3

Length (In.)

72.50

Part Features

Scrolling power meter (on basic rack PDUs with local meters), Circuit breakers, Twist lock plug, Multiple mounting options, Mounting discs

Standards

Basic and Basic with Local Meter Rack PDUs are single-phase units with standard IECC-13, IEC C-19, or NEMA compliant receptacles and IEC plugs or NEMA twist lock plugs.

UL Recognized

Yes

Voltage

208V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305602202

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2840

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

Basic Rack PDU with Local Monitor User Manual

US English

Specification Sheets

Basic and Basic with Local Meter Rack PDUs: PVSP120--WW-ENG

US English

Part Drawings

Basic with Local Monitor PDU (24) C13 and (6) C19: 12V091XI-DC

US English

Related Products