V1M2B2P6M30AHA0

Vertical Power Outlet Unit

The 32A, three-phase wye 230V output/400V input vertical basic rack PDU with local meter in black has 24 IEC C-13 and six IEC C-19 receptacles. It features an LCD display, six low-profile 16A single-pole magnetic breaker on-off switches and a 10' (3m) splash-proof IEC 60309 - 6H 3P+N+E input cord. It measures 70H x 2.5W x 2.36D (1778mm x 64mm x 60mm). It is sold individually.

Specifications

CE Compliant

Yes

Rack PDU Type

Basic with Local Meter Rack PDU

Monitoring

Local Meter

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

32A

Input Voltage

400V - Three Phase WYE

Plug Type

IEC 60309 - 6H 3P+N+E Red Splashproof

Output Voltage

230V

Receptacle Type

24 IEC C-13/6 IEC C-19

Total Number of Outlets

30

Depth (In.)

2.36

Depth (mm)

60.0

Height (In.)

70.00

Height (mm)

1778.0

Width (In.)

2.50

Width (mm)

63.6

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

Amps

32A

Application

Distribute power to active equipment within racks and cabinets.

Length (In.)

72.50

No. of Rack Spaces

0

Part Features

Scrolling power meter (on basic rack PDUs with local meters), Circuit breakers, Twist lock plug, Multiple mounting options, Mounting discs

Standards

Basic and Basic with Local Meter Rack PDUs are single-phase units with standard IECC-13, IEC C-19, or NEMA compliant receptacles and IEC plugs or NEMA twist lock plugs.

Surge Suppression

No

UL Recognized

No

Voltage

400V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498309785

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2840

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Basic with Local Monitor PDU (24) C13 & (6) C19 PVV1M2B2P6M30AHA0--ENG

US English

Manuals

Basic Rack PDU with Local Monitor User Manual

US English

Specification Sheets

Basic and Basic with Local Meter Rack PDUs: PVSP120--WW-ENG

US English

Related Products