V1M2B4D0A30AMA0

Vertical Power Outlet Unit

The 20A, three-phase wye 120V output/208V input vertical basic rack PDU with local meter in black has 24 NEMA 5-20R and six NEMA L6-20R receptacles. It features an LCD display and a 10' (3m) NEMA L21-20P input cord. It measures 70H x 2.5W x 2.36D (1778mm x 64mm x 60mm). It is sold individually.

Specifications

Mount Orientation

Vertical

Plug Type

NEMA L21-20P

Input Voltage (V)

208

Amperage (A)

20

Receptacle Type

6 NEMA L6-20R/24 NEMA 5-20R

Number of Rack Spaces

0

Overall Depth (In.)

2.36

Overall Depth (mm)

60

Overall Height (In.)

70

Overall Height (mm)

1778

Overall Width (In.)

2.5

Overall Width (mm)

63.6

Surge Suppression

No

Standards Met

Basic and Basic with Local Meter Rack PDUs are single-phase units with standard IECC-13, IEC C-19, or NEMA compliant receptacles and IEC plugs or NEMA twist lock plugs.

Rack PDU Type

Basic with Local Meter Rack PDU

Monitoring

Local Meter

Remote Outlet Switching

No

Number of Outlets

30

Output Voltage (V)

120-208V

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

Application

Distribute power to active equipment within racks and cabinets.

Length (In.)

72.50

Maximum Output Voltage (V)

208

Minimum Output Voltage (V)

120

Part Features

Scrolling power meter (on basic rack PDUs with local meters), Circuit breakers, Twist lock plug, Multiple mounting options, Mounting discs

UL Recognized

Yes

Voltage

250V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305602200

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2840

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

Basic Rack PDU with Local Monitor User Manual

US English

Part Drawings

Basic with Local Meter PDU (6) L6-20R & (24) NEMA 5-20R: 12V091ZQ-DC

US English

Specification Sheets

Basic and Basic with Local Meter Rack PDUs: PVSP120--WW-ENG

US English

Related Products